Shows 3,764 product(s)
BOCK, HGX34/110-4 ML CO2 T, Semi-hermetic CO2 transcritical
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, 10940
BOCK, HGX34/130-4 ML CO2 T, Semi-hermetic CO2 transcritical
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, 10941
BOCK, HG66e/1340-4, Semi-hermetic suction gas cooled
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 11482
BOCK, HGX66e/1340-4, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: MBP; HBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 11483
BOCK, HG66e/1340-4 S, Semi-hermetic suction gas cooled
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: MBP; HBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 11484
BOCK, HGX66e/1340-4 S, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: MBP; HBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 11485
BOCK, HG66e/1540-4, Semi-hermetic suction gas cooled
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 11486
BOCK, HGX66e/1540-4, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: MBP; HBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 11487
BOCK, HG66e/1540-4 S, Semi-hermetic suction gas cooled
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 11488
BOCK, HGX66e/1540-4 S, Semi-hermetic suction gas cooled
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: MBP; HBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 11489