UL-HG CO2 subcritical BOCK compressors

Shows 6 product(s)

097C4710

BOCK, UL-HGX12e/20 S 0,7 CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16491

097C4711

BOCK, UL-HGX22e/85 S 4 CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16497

097C5158

BOCK, UL-HGX34e/255 S 12 CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16503

097C5679

BOCK, UL-HGX12e/75 S 4 CO2, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16496

097C5980

BOCK, UL-HGX22e/130 S 6 CO2, Semi-hermetic CO2 subcritical

Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16499

097C5981

BOCK, UL-HGX34e/145 S 7 CO2, Semi-hermetic CO2 subcritical

Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16500

View: