BOCK, HG56e/850-4 S, Semi-hermetic suction gas cooled
097C2484
Refrigerants: R22, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 14935
Refrigerants: R22, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 14935
Gross weight | 235.807 Kilogram |
Net weight | 214.007 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162648261 |
Gross weight | 235.807 Kilogram |
Net weight | 214.007 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162648261 |
Anti-vibration pads | Yes |
Applications |
MBP HBP |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Cylinder | 6 |
Description | Compressor HG56e/850-4 S |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14935 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HG56e/850-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R22 |
Sound power @ 50Hz [db(A)] | 83 dBA |
Sound power @ 60Hz [db(A)] | 83 dBA |
Step protection for CR/SU | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type | HG56e |
Type designation | HG56e/850-4 S |
Anti-vibration pads | Yes |
Applications |
MBP HBP |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Cylinder | 6 |
Description | Compressor HG56e/850-4 S |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14935 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HG56e/850-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R22 |
Sound power @ 50Hz [db(A)] | 83 dBA |
Sound power @ 60Hz [db(A)] | 83 dBA |
Step protection for CR/SU | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type | HG56e |
Type designation | HG56e/850-4 S |