Scroll compressor, DCJ106T4LC8B
121L8521
Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Refrigerants: R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Gross weight | 51.17 Kilogram |
Net weight | 44 Kilogram |
Volume | 0.346 Cubic meter |
EAN | 5715162611692 |
Gross weight | 51.17 Kilogram |
Net weight | 44 Kilogram |
Volume | 0.346 Cubic meter |
EAN | 5715162611692 |
Approval |
CE UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | DCJ106T4B |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 508 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8590061 |
Economizer | No |
Family | DCJ |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
Height from baseplate [mm] | 535 mm |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 125 A |
Max pressure (PS) - high side | 44.1 bar |
Max pressure (PS) - low side | 33.3 bar |
Model number | DCJ106T4LC8B |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 2.62 L |
Oil drain | None |
Oil equalization | 1/2'' |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Single pack |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor DCJ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 7.26 kg |
Refrigerants |
R410A R454B |
RLA | 16.7 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 2dca5616-c3b6-43c5-bd20-147b5acc48be |
SCIP dossier product name | DCJ |
Segment usage | Air conditioning |
Suction connection height [mm] | 375 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 101.6 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 536 mm |
Type | DCJ106 (Version B) |
UL evaluated | Yes |
Viscosity [cP] | 46 cP |
Width [mm] | 239 mm |
Winding resistance 1-2 [Ohm] | 1.1 |
Winding resistance 1-3 [Ohm] | 1.1 |
Winding resistance 2-3 [Ohm] | 1.1 |
Approval |
CE UL |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
CE evaluated | Yes |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | DCJ106T4B |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 508 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8590061 |
Economizer | No |
Family | DCJ |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
Height from baseplate [mm] | 535 mm |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 125 A |
Max pressure (PS) - high side | 44.1 bar |
Max pressure (PS) - low side | 33.3 bar |
Model number | DCJ106T4LC8B |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 2.62 L |
Oil drain | None |
Oil equalization | 1/2'' |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Single pack |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor DCJ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 7.26 kg |
Refrigerants |
R410A R454B |
RLA | 16.7 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 2dca5616-c3b6-43c5-bd20-147b5acc48be |
SCIP dossier product name | DCJ |
Segment usage | Air conditioning |
Suction connection height [mm] | 375 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 101.6 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 536 mm |
Type | DCJ106 (Version B) |
UL evaluated | Yes |
Viscosity [cP] | 46 cP |
Width [mm] | 239 mm |
Winding resistance 1-2 [Ohm] | 1.1 |
Winding resistance 1-3 [Ohm] | 1.1 |
Winding resistance 2-3 [Ohm] | 1.1 |