Scroll compressor, VRJ028UKNE6
120G0282
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Industrial pack
Gross weight | 33.344 Kg |
Net weight | 26 Kg |
Volume | 0.1 Cubic.mtr |
EAN | 5702424063900 |
Gross weight | 33.344 Kg |
Net weight | 26 Kg |
Volume | 0.1 Cubic.mtr |
EAN | 5702424063900 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Connection type | Brazed |
Description | VRJ028-K |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VRJ |
Fitting standard | ODF |
Frequency [Hz] | 35 - 90 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 208 V |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
Max pressure (PS) - high side | 46.1 bar |
Model number | VRJ028UKNE6 |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil level switch port | No |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VRJ |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R410A |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | VRJ028 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Width [mm] | 239 mm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Connection type | Brazed |
Description | VRJ028-K |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VRJ |
Fitting standard | ODF |
Frequency [Hz] | 35 - 90 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 208 V |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
Max pressure (PS) - high side | 46.1 bar |
Model number | VRJ028UKNE6 |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil level switch port | No |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VRJ |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R410A |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | VRJ028 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Width [mm] | 239 mm |