BOCK, Connector, Gasket
097B51207
Compressors Accessories, O-ring ø25x3,53 - S; x-version, Legacy BOCK ID: 51207
Compressors Accessories, O-ring ø25x3,53 - S; x-version, Legacy BOCK ID: 51207
Gross weight | 1 Gram |
Net weight | 1 Gram |
EAN | 5715162560693 |
Gross weight | 1 Gram |
Net weight | 1 Gram |
EAN | 5715162560693 |
Brand | BOCK |
Description | O-ring ø25,8x3,53 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51207 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø25,8x3,53 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51207 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |