Shows 99 product(s)
BOCK, HGX24/55-4 ML CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16320
BOCK, HGX24/55-4 S CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16321
BOCK, HGX24/55-4 SH CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, 16322
BOCK, HGX24/70-4 ML CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16323
BOCK, HGX24/70-4 S CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16324
BOCK, HGX24/70-4 SH CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, 16325
BOCK, HGX24/90-4 ML CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16326
BOCK, HGX24/90-4 S CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16327
BOCK, HGX24/90-4 SH CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, 16328
BOCK, HGX24/110-4 ML CO2 T, Semi-hermetic CO2 transcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16329