Thermostat, B04
077B0408
Warm cut-in [°C]: 12.1, Warm cut-out [°C]: 7.5, Cold cut-in [°C]: 2.5, Cold cut-out [°C]: -3.5, Capillary tube length [mm]: 2000
Warm cut-in [°C]: 12.1, Warm cut-out [°C]: 7.5, Cold cut-in [°C]: 2.5, Cold cut-out [°C]: -3.5, Capillary tube length [mm]: 2000
Gross weight | 0.086 Kg |
Net weight | 0.08 Kg |
Volume | 0.309 Cubic dec. |
EAN | 5702424038519 |
Gross weight | 0.086 Kg |
Net weight | 0.08 Kg |
Volume | 0.309 Cubic dec. |
EAN | 5702424038519 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 2.5 °C |
Cold cut-out [°C] | -3.5 °C |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 75 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B04 |
UK RoHS compliance | Out of scope |
Warm cut-in [°C] | 12.1 °C |
Warm cut-out [°C] | 7.5 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 2.5 °C |
Cold cut-out [°C] | -3.5 °C |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 75 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B04 |
UK RoHS compliance | Out of scope |
Warm cut-in [°C] | 12.1 °C |
Warm cut-out [°C] | 7.5 °C |