Dial plate, Thermostat accessory
077B8942
Type designation: Dial plate, Quantity per packing format: 575
Type designation: Dial plate, Quantity per packing format: 575
Gross weight | 0.005 Kilogram |
Net weight | 0.004 Kilogram |
Gross weight | 0.005 Kilogram |
Net weight | 0.004 Kilogram |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 575 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Dial plate |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 575 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Dial plate |
Used for product | Thermostats |