B4
077B4096
Product Type: B4, Warm cut-in [°C]: -4.0, Warm cut-out [°C]: -13.0, Cold cut-out [°C]: -32.0, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 1000
Product Type: B4, Warm cut-in [°C]: -4.0, Warm cut-out [°C]: -13.0, Cold cut-out [°C]: -32.0, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 1000
Gross weight | 0.098 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 0.295 Liter |
EAN | 5702428654142 |
Gross weight | 0.098 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 0.295 Liter |
EAN | 5702428654142 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -18 °C |
Cold cut-out [°C] | -32 °C |
Cold defrost [°C] | 6 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B4 |
UL evaluated | Yes |
Warm cut-in [°C] | -4 °C |
Warm cut-out [°C] | -13 °C |
Warm defrost [°C] | 6 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Warm |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -18 °C |
Cold cut-out [°C] | -32 °C |
Cold defrost [°C] | 6 °C |
EEE category |
5 small equipment (any external dimension |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B4 |
UL evaluated | Yes |
Warm cut-in [°C] | -4 °C |
Warm cut-out [°C] | -13 °C |
Warm defrost [°C] | 6 °C |