B0

077B0156

Product Type: B0, Warm cut-in [°C]: 4, Warm cut-out [°C]: -5, Cold cut-in [°C]: -12, Cold cut-out [°C]: -23, Capillary tube length [mm]: 1200

Product details

Gross weight 0.085 Kilogram
Net weight 0.08 Kilogram
Volume 0.309 Cubic decimeter
EAN 5702424039028

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1200 mm
CE evaluated Yes
Cold cut-in [°C] -12 °C
Cold cut-out [°C] -23 °C
EEE category 5 small equipment (any external dimension < 50 cm)
In scope of WEEE Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B0
UL evaluated Yes
Warm cut-in [°C] 4 °C
Warm cut-out [°C] -5 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality