Thermostatic circulation set
144B3995
MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve
MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve
Gross weight | 2 Kilogram |
Net weight | 1.9 Kilogram |
Volume | 0.001 Cubic meter |
EAN | 5706560897795 |
Gross weight | 2 Kilogram |
Net weight | 1.9 Kilogram |
Volume | 0.001 Cubic meter |
EAN | 5706560897795 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Thermostatic circulation set |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Thermostatic circulation set |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | MTCV DN 15, A version, multifunctional thermostatic circulation valve with non return valve |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |