Small stations accessories, Set with 1 pc PT°C Controller locked 5,2
145H3650
Set with 1 pc PT°C Controller locked 5,2
Set with 1 pc PT°C Controller locked 5,2
Gross weight | 1000 Gram |
Net weight | 900 Gram |
EAN | 5702428525510 |
Gross weight | 1000 Gram |
Net weight | 900 Gram |
EAN | 5702428525510 |
China RoHS compliance | Out of scope |
Description | Set with 1 pc PT°C Controller locked 5,2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |
China RoHS compliance | Out of scope |
Description | Set with 1 pc PT°C Controller locked 5,2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |