Small stations accessories, Service kit PM2 for Smart/Akva Vita
145H3670
Service kit PM2 for Smart/Akva Vita
Service kit PM2 for Smart/Akva Vita
Gross weight | 1.97 Kilogram |
Net weight | 1.67 Kilogram |
Volume | 2.187 Liter |
EAN | 5702428525589 |
Gross weight | 1.97 Kilogram |
Net weight | 1.67 Kilogram |
Volume | 2.187 Liter |
EAN | 5702428525589 |
China RoHS compliance | Out of scope |
Description | Service kit PM2 for Smart/Akva Vita |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Manufacturer's name | Danfoss |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |
China RoHS compliance | Out of scope |
Description | Service kit PM2 for Smart/Akva Vita |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Manufacturer's name | Danfoss |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |