Small stations accessories, Res. sæt thermostatventil, EvoFlat MSS
145H3893
Res. sæt thermostatventil, EvoFlat MSS
Res. sæt thermostatventil, EvoFlat MSS
Gross weight | 900 Gram |
Net weight | 800 Gram |
Volume | 6.248 Cubic decimeter |
EAN | 5702424654399 |
Gross weight | 900 Gram |
Net weight | 800 Gram |
Volume | 6.248 Cubic decimeter |
EAN | 5702424654399 |
China RoHS compliance | Out of scope |
Description | Res. sæt thermostatventil, EvoFlat MSS |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |
China RoHS compliance | Out of scope |
Description | Res. sæt thermostatventil, EvoFlat MSS |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |