Safety valve

004U3093

10 bar safety valve for T-ONE SOLAR

Product details

Gross weight 0.5 Kg
Net weight 0.5 Kg
Volume 0.001 Cubic.mtr
EAN 5706560746390

 

China RoHS compliance Out of scope
Description Safety valve
Heat exchanger test pressure [bar] 38 bar
In scope of WEEE and contain batteries No
Material Description (Short Te 10 bar safety valve for T-ONE SOLAR
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessories
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality