Manometers
144B3912
Manometer connection set 2 pieces 0-25 bar for DH supply and DH return ¾" ext./int. Thread
Manometer connection set 2 pieces 0-25 bar for DH supply and DH return ¾" ext./int. Thread
Gross weight | 700 Gram |
Net weight | 600 Gram |
EAN | 5706560903687 |
Gross weight | 700 Gram |
Net weight | 600 Gram |
EAN | 5706560903687 |
China RoHS compliance | Out of scope |
Description | Manometers |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Manometer connection set 2 pieces 0-25 bar for DH supply and DH return ¾" ext./int. Thread |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Description | Manometers |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Manometer connection set 2 pieces 0-25 bar for DH supply and DH return ¾" ext./int. Thread |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |