Cover pipes up and down
144H2311
Cover VX/VVX for pipes up and down, with curved door, Right hinged 800 x 540 x 430 mm
Cover VX/VVX for pipes up and down, with curved door, Right hinged 800 x 540 x 430 mm
Gross weight | 10 Kilogram |
Net weight | 9 Kilogram |
Volume | 1.858 Hectoliter |
EAN | 5706560885754 |
Gross weight | 10 Kilogram |
Net weight | 9 Kilogram |
Volume | 1.858 Hectoliter |
EAN | 5706560885754 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Cover pipes up and down |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover VX/VVX for pipes up and down, with curved door, Right hinged 800 x 540 x 430 mm |
Product group | Small Stations |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Cover pipes up and down |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover VX/VVX for pipes up and down, with curved door, Right hinged 800 x 540 x 430 mm |
Product group | Small Stations |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |