Cover, white-lacquered stainless steel H 410 x W 310 x D 210mm
004U8663
Cover for Akva Lux II (410x310x210mm)
Cover for Akva Lux II (410x310x210mm)
Gross weight | 2.3 Kilogram |
Net weight | 1.6 Kilogram |
Volume | 27.122 Liter |
EAN | 5702424285340 |
Gross weight | 2.3 Kilogram |
Net weight | 1.6 Kilogram |
Volume | 27.122 Liter |
EAN | 5702424285340 |
Application type | Accessories |
Description | Cover, white-lacquered stainless steel H 410 x W 310 x D 210mm |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover for Akva Lux II (410x310x210mm) |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
Application type | Accessories |
Description | Cover, white-lacquered stainless steel H 410 x W 310 x D 210mm |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover for Akva Lux II (410x310x210mm) |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |