Ball valve connection set for Termix Solar
144H0930
3 ball valves ¾" and 1 ball valve with non return valve ¾" ext./int. Thread
3 ball valves ¾" and 1 ball valve with non return valve ¾" ext./int. Thread
Gross weight | 2 Kilogram |
Net weight | 1.9 Kilogram |
Volume | 0.002 Cubic meter |
EAN | 5706561015754 |
Gross weight | 2 Kilogram |
Net weight | 1.9 Kilogram |
Volume | 0.002 Cubic meter |
EAN | 5706561015754 |
Application type | Accessories |
China RoHS compliance | Out of scope |
Description | Ball valve connection set for Termix Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | 3 ball valves ¾" and 1 ball valve with non return valve ¾" ext./int. Thread |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
Application type | Accessories |
China RoHS compliance | Out of scope |
Description | Ball valve connection set for Termix Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | 3 ball valves ¾" and 1 ball valve with non return valve ¾" ext./int. Thread |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |