Accessories substations, Heating module

004F5909

Sek.-Pumpenmodul DSM 50-150F

Product details

Gross weight 42 Kilogram
Net weight 35 Kilogram
EAN 5715162746622

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Distributors and pipe sets
CE evaluated Yes
Connection direction primary and secondary Up
Current [A] [Max] 2.8 A
Depth without cover [mm] 600 mm
Description Sek.-Pumpenmodul DSM 50-150F
Design loose
Flow secondary [m3/h] [Max] 19.3 m³/h
HE connection size DN65
HE connection type flange
HE pipe size DN65
Height without cover [mm] 380 mm
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam+EPP
Package depth [mm] 800 mm
Package height [mm] 500 mm
Package width [mm] 800 mm
PED category § 3.3
Pressure nominal secondary [bar] 10 bar
Pressure secondary [bar] [Max] 10 bar
Product group Accessories substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 100 °C
Supply voltage [V] AC 230 V
Type Heating module
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality