Accessories substations, ECL Application keys, ECL 310/A377.1b (087H3827)
144G3709
ECL 310/A377.1b (087H3827)
ECL 310/A377.1b (087H3827)
Gross weight | 56 Kilogram |
Net weight | 56 Kilogram |
Gross weight | 56 Kilogram |
Net weight | 56 Kilogram |
Approval | CE |
Category name | Controller software |
CE evaluated | Yes |
Description | ECL 310/A377.1b (087H3827) |
Design | loose |
In scope of WEEE and contain batteries | No |
Product group | Accessories substations |
Type | ECL Application keys |
Approval | CE |
Category name | Controller software |
CE evaluated | Yes |
Description | ECL 310/A377.1b (087H3827) |
Design | loose |
In scope of WEEE and contain batteries | No |
Product group | Accessories substations |
Type | ECL Application keys |