Accessories DHW, Insulations, Insulation to PSS 1500/6 DN50/PN16
640U4994
1500 L, Insulation material: EPS+Fleece
1500 L, Insulation material: EPS+Fleece
Gross weight | 20 Kilogram |
Net weight | 20 Kilogram |
Gross weight | 20 Kilogram |
Net weight | 20 Kilogram |
Category name | Insulations |
Cover material | EPS+Fleece |
Description | Insulation to PSS 1500/6 DN50/PN16 |
Design | loose |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS+Fleece |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Tanks, buffers and heaters |
Category name | Insulations |
Cover material | EPS+Fleece |
Description | Insulation to PSS 1500/6 DN50/PN16 |
Design | loose |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS+Fleece |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Tanks, buffers and heaters |