Accessories DHW, DHW heaters, SE-RG0350

640U4935

350 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 85 Kilogram
Net weight 85 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Capacity [kW] 34 kW
Category name DHW heaters
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Delta P primary without heat meter [bar] [Min] 0.13 bar
Depth with cover [mm] 750 mm
Depth without cover [mm] 550 mm
Description SE-RG0350
Design standing
DH connection size R1"
DH connection type external thread
DH pipe size DN25
DHW connection size Rp1 1/4"
DHW connection type internal thread
DHW pipe size DN32
Flow primary [m3/h] [Max] 0.98 m³/h
HE connection size R1"
HE connection type external thread
HE pipe size DN25
Height with cover [mm] 1725 mm
Height without cover [mm] 1725 mm
HEX heating alloy 1.4571
HEX heating type welded tube inside
Hot water tank volume [l] 350 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Number of households [Max] 14
Package depth [mm] 800 mm
Package height [mm] 1845 mm
Package width [mm] 800 mm
PED category II
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 750 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality