Accessories DHW, DHW heaters, SE-RG0160

640U4933

160 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 50 Kilogram
Net weight 50 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Capacity [kW] 29 kW
Category name DHW heaters
Circulation connection size Rp3/4"
Circulation connection type internal thread
Circulation pipe size DN20
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Delta P primary without heat meter [bar] [Min] 0.1 bar
Depth with cover [mm] 700 mm
Depth without cover [mm] 500 mm
Description SE-RG0160
Design standing
DH connection size R1"
DH connection type external thread
DH pipe size DN25
DHW connection size Rp1"
DHW connection type internal thread
DHW pipe size DN25
Flow primary [m3/h] [Max] 1.2 m³/h
HE connection size R1"
HE connection type external thread
HE pipe size DN25
Height with cover [mm] 1245 mm
Height without cover [mm] 1245 mm
HEX heating alloy 1.4571
HEX heating type welded tube inside
Hot water tank volume [l] 160 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Number of households [Max] 5
Package depth [mm] 750 mm
Package height [mm] 1395 mm
Package width [mm] 750 mm
PED category I
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 700 mm
Width without cover [mm] 500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality