Accessories DHW, Buffer tanks, SEK-LK 350-180
640U4941
350 L, Insulation material: EPS with laminated fleece
350 L, Insulation material: EPS with laminated fleece
Gross weight | 100 Kilogram |
Net weight | 70 Kilogram |
Gross weight | 100 Kilogram |
Net weight | 70 Kilogram |
Category name | Buffer tanks |
Description | SEK-LK 350-180 |
Hot water tank volume [l] | 350 L |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |
Category name | Buffer tanks |
Description | SEK-LK 350-180 |
Hot water tank volume [l] | 350 L |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |