Accessories DHW, Buffer tanks, SE-3000

640U4916

3000 L, Insulation material: EPS with laminated fleece

Product details

Gross weight 420 Kilogram
Net weight 420 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
PED
Category name Buffer tanks
Circulation connection size Rp1 1/4"
Circulation connection type internal thread
Circulation pipe size DN32
Connection direction primary and secondary horizontal
Cover material EPS+Fleece
Depth with cover [mm] 1540 mm
Depth without cover [mm] 1300 mm
Description SE-3000
Design standing
DHW connection size DN65
DHW connection type flange
DHW pipe size DN65
Height with cover [mm] 2920 mm
Height without cover [mm] 2920 mm
Hot water tank volume [l] 3000 L
In scope of WEEE and contain batteries No
Insulation material EPS with laminated fleece
Package depth [mm] 1300 mm
Package height [mm] 1585 mm
Package width [mm] 2920 mm
PED category § 4.3
Pressure nominal secondary [bar] 10 bar
Product group Accessories DHW
REACH Candidate List substances No
Supply temperature construction [˚C] 95 °C
Supply temperature recommended [˚C] 70 °C
Tank material 1.4571
Type Tanks, buffers and heaters
Width with cover [mm] 1540 mm
Width without cover [mm] 1300 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality