Accessories DHW, Buffer tanks, PSS 750/6 DN40/PN16 + insulation
640U4986
750 L, Insulation material: EPS+Fleece
750 L, Insulation material: EPS+Fleece
Gross weight | 155 Kilogram |
Net weight | 155 Kilogram |
Gross weight | 155 Kilogram |
Net weight | 155 Kilogram |
Allowed temperature [˚C] [Min] | 2 °C |
Approval |
CE PED |
Category name | Buffer tanks |
CE evaluated | Yes |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Depth with cover [mm] | 960 mm |
Depth without cover [mm] | 860 mm |
Description | PSS 750/6 DN40/PN16 + insulation |
Design | standing |
DH connection size | DN40 |
DH connection type | flange |
DH pipe size | DN40 |
HE connection size | DN40 |
HE connection type | flange |
HE pipe size | DN40 |
Height with cover [mm] | 1970 mm |
Height without cover [mm] | 1870 mm |
Hot water tank volume [l] | 750 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS+Fleece |
Package depth [mm] | 1000 mm |
Package height [mm] | 2065 mm |
Package width [mm] | 1000 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 6 bar |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 110 °C |
Tank material | 1.0025 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 950 mm |
Width without cover [mm] | 750 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval |
CE PED |
Category name | Buffer tanks |
CE evaluated | Yes |
Connection direction primary and secondary | horizontal |
Cover material | EPS+Fleece |
Depth with cover [mm] | 960 mm |
Depth without cover [mm] | 860 mm |
Description | PSS 750/6 DN40/PN16 + insulation |
Design | standing |
DH connection size | DN40 |
DH connection type | flange |
DH pipe size | DN40 |
HE connection size | DN40 |
HE connection type | flange |
HE pipe size | DN40 |
Height with cover [mm] | 1970 mm |
Height without cover [mm] | 1870 mm |
Hot water tank volume [l] | 750 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS+Fleece |
Package depth [mm] | 1000 mm |
Package height [mm] | 2065 mm |
Package width [mm] | 1000 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 6 bar |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 110 °C |
Tank material | 1.0025 |
Type | Tanks, buffers and heaters |
Width with cover [mm] | 950 mm |
Width without cover [mm] | 750 mm |