Accessories DHW, Buffer tanks, Buffer storage tank PSS 1500/10 DN50/PN16
641U1764
1500 L, Insulation material: EPS with laminated fleece
1500 L, Insulation material: EPS with laminated fleece
Gross weight | 325 Kilogram |
Net weight | 325 Kilogram |
Gross weight | 325 Kilogram |
Net weight | 325 Kilogram |
Category name | Buffer tanks |
Description | Buffer storage tank PSS 1500/10 DN50/PN16 |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |
Category name | Buffer tanks |
Description | Buffer storage tank PSS 1500/10 DN50/PN16 |
Hot water tank volume [l] | 1500 L |
In scope of WEEE and contain batteries | No |
Insulation material | EPS with laminated fleece |
Product group | Accessories DHW |
Type | Tanks, buffers and heaters |