AAF006A310T4E5MHXXGC3XXSXXXXAXBXCFXXXD0

134F8912

This product has been discontinued.

AAF006A310T4E5MHXXGC3XXSXXXXAXBXCFXXXD0
Advanced Active Filter AAF
380-480 VAC, 310Amp correction, IP54/Type12+mains shield,
No RFI Filter, Mains Disconnect + fuse

Model code: AAF006A310T4E5MHXXGC3XXSXXXXAXBXCFXXXD0

Product details

Gross weight 575 kg
Net weight 453 kg
Volume 0 l
EAN 5710107491674

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A310 310Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E5M IP54/Type12+mains shield
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option D0 24V Backup
Frame Size E1 (E1) E1-Frane
Typecode Part 1 AAF006A310T4E5MHXXGC3XXSXXXXAX
Typecode Part 2 BXCFXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 575
Calculated Net Weight [kg] 453
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A310T4E5MHXXGC3XXSXXXXAX
Modelcode02 BXCFXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality