Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Select your base selections to your new product
Power range 1/3 x 200 – 240 V.................0.37 – 3.7 kW 3 x 380 – 480 V..................0.55 – 18.5 kW With 160% overload torque (normal overload)
The VLT® 2800 series is an all-round industry drive
Select the number of phases you want to connect to the drive.
Mark the voltage of your supply grid.
IP classification Ingress Protection (IP) ratings are developed by the European Committee for Electro Technical Standardization specifying the environmental protection the enclosure provides. The IP rating normally has two numbers: The first: Protection from solid objects or materials. The second: Protection from liquids (water).
Without a brake resistor, the intermediate circuit voltage of the frequency converter would go on rising, until cutting out for protection. The advantage of using a brake resistor is that you can brake quickly with large loads, e.g. on a conveyor belt.
EMC The VLT® 2800 complies with the EMC norm EN 55011 Class 1A and 1B (with RFI filter).
Conformal coating The electronic components are, as standard, coated as per IEC 60721-3-3, class 3C2. For harsh and aggressive environments, coating as per IEC 60721-3-3, class 3C3 is available.