Configure product

Advanced Harmonic Filter

Select your base selections to your new product

General
Required
(OF7P2) Advanced Harmonic Filter OF7P2
(-S) Frequency Converters
(-AN) Air-cooled, passive
(-40) 400 V AC
(-11A2) 11.2 A
(-050) 50 Hz
(N/A) N/A
(N/A) N/A
(N/A) N/A
(-T1) Thermal switch 145 °C
(-E20) IP20/Open Type
(+P2AX1I) AHF X1 IP20 w/ Internal Fan
(GLBL) Global (Standard)
(OF7P2-S-AN-40-11A2-050-10-T1) OF7P2-S-AN-40-11A2-050-10-T1
(-E20) -E20
(19.600) 19.6
(13.500) 13.5