Configure product

Advanced Harmonic Filter

Select your base selections to your new product

General
Required
(OF7P2) Advanced Harmonic Filter OF7P2
(-S) Frequency Converters
(-AF) Air-cooled, forced
(-40) 400 V AC
(-050) 50 Hz
(N/A) N/A
(N/A) N/A
(N/A) N/A
(-T1) Thermal switch 145 °C
(-E20) IP20/Open Type
(+P2AX3I) AHF X3 IP20 w/ Internal Fan
(GLBL) Global (Standard)
(OF7P2-S-AF-40-43A0-050-05-T1) OF7P2-S-AF-40-43A0-050-05-T1
(-E20) -E20
(64.600) 64.6
(53.000) 53