(C00) SS BackChnl IP00/Chs
Stainless Steel Back Channel IP00/Chassis
(C0D) SS Back Chnl IP00/Chs D3
Stainless Steel Back Channel IP00/Chassis - D3 Frame
(C0E) (C0E) IP00/ Chassis, Cooling
IP 00/ Chassis, Cooling out the back
(C20) (C20) IP20 / Chassis
n/a
(C21) SS BackChnl IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2D) SS BackChl IP21/Type1-D1
Stainless Steel Back Channel IP21/Type 1 - D1 Frame
(C2H) IP21/Type 1 + S Heater
n/a
(C5H) IP54/Type 12 + S Heater
n/a
(C2J) (C2J) IP21/ Type 1 Cool +SHeat
IP21/ Type 1, Cooling out the back + Space Heater
(C5J) (C5J) IP54/ Type 12 Cool+SHeat
IP54/ Type 12, Cooling out the back + Space Heater
(C2E) IP21/Type 1, Cooling
IP21/ Type 1, Cooling out the back
(C2M) SS BackChl IP21/Type1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Chassis + Stainles
n/a
(C2Z) IP21/Type 1 + MS w/o CB
n/a
(C5Z) IP54/Type 12 + MS w/o CB
n/a
(C54) SS BackChnl IP54/Tipo 12
Stainless Steel Back Channel IP54/Type 12
(C5D) SSBackChl IP54/Type12-D1
Stainless Steel Back Channel IP54/Type 12 - D1 Frame
(C5E) (C5E) IP54/ Type 12, Cooling
IP54/ Type 12, Cooling out the back
(C5M) SSBackChl IP54/Type12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(C55) IP55/ Tipo 12
n/a
(C66) (C66) IP66 / NEMA 4X
n/a
(C67) (C67) IP67 / NEMA 4X
n/a
(C4X) NEMA 4X indoor
n/a
(E00) (E00) IP00 / Chassis
For Cabinet mounting D4 & E2 Frames only
(E0D) IP00 / Chassis D3 Frame
n/a
(E0E) (E0E) IP00/ Chassis, Cooling
IP00/ Chassis, Cooling out the back
(E0Y) IP00 / Chassis, Cooling
n/a
(E20) (E20) IP20 / Chassis
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Type 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Type 1 D1 Frame
n/a
(E2E) IP21/ Type 1, Cooling
IP21/ Type 1, Cooling out the back
(E2L) IP21 + mains shield
IP21 + mains shield (only valid for the LHD)
(E2M) IP21/Type 1+mains shield
n/a
(E2S) IP20 / Chassis - D3h Fra
n/a
(E2Y) IP21/Type 1 +MS, Cooling
IP21 / Type 1 + Mains Shield + Cooling In & Out the Back
(E2J) (E2J) IP21/ Type 1 Cool +SHeat
n/a
(E2Z) IP21/Type 1 +MS,C w/o CB
IP21 / Type 1 + Mains Shield, Cooling In & Out the Back, w/o Cable Base
(E3R) UL TYPE 3R
n/a
(E4X) UL TYPE NEMA 4X
n/a
(E54) (E54) IP54 / Type 12
n/a
(E55) IP55 / Type 12
IP55 / Type 12 protected against dust and splash water
(E5A) IP54 (not TYPE 12)
n/a
(E5B) IP54 (not TYPE 12) temp.
n/a
(E5D) IP54/Type 12 -D1 frame
n/a
(E5E) (E5E) IP54/ Type 12, Cooling
IP54/ Type 12, Cooling out the back
(E5G) IP54 drive, IP21 filter
IP54 drive and IP21 filter with mains shield
(E5H) IP54 Hybrid LHD elect.
IP54 Hybrid LHD electronics – IP21 magnetics
(E5J) (E5J) IP54/ Type 12 Cool+SHeat
n/a
(E5M) IP54/Type 12+main shield
n/a
(E5S) IP54/Type12,N3R Rdy+Heat
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E5Y) IP54/Type 12 +MS, Cool
n/a
(E5Z) IP54/Type12 +MS,C w/o CB
IP54 / Type 12 + Mains Shield + Cooling In & Out the Back, w/o Cable Base
(E66) (E66) IP66 / NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(E67) (E67) IP67 / NEMA 4X
n/a
(F21) IP21/Type1 Panel wo. BP
IP21 / Type 1 Panel Mount (without backplate)
(G21) IP21/Type1 Panel w. BP
IP21 / Type 1 Panel Mount (with backplate)
(H21) IP21/Type 1 + Space Heat
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Type 12 +Space Heat
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+ Cab Light-NAM 115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ Cab Light-IEC 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+ Cab Light-NAM 115V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+ Cab Light-IEC 230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P00) IP00 / Chassis Backplate
n/a
(P20) IP20 / Chassis Backplate
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 / Type 1 Backplate
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P3R) UL TYPE 3R w. Backplate
n/a
(P54) IP54/ Type 12 Backplate
n/a
(P55) IP55 / Type12 Backplate
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P5A) IP54 (not TYPE12) w back
n/a
(P66) (P66) IP66 / NEMA 4X Backplate
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(P67) IP67 / NEMA 4X Backplate
n/a
(R2A) IP21+Heat+Light 115V Pwr
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Heat+Light 230V Pwr
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Heat+Light 115V Pwr
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Heat+Light 230V Pwr
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(S20) IP20/Ch,f. encl downsize
n/a
(S21) Std panel IP21/ Type 1
Standard panel IP21/ Type 1
(V01) IP66 B3 for Carrier
IP66 version for Carrier, based on B3 contents and FCD enclosure
(V02) IP56 Sparepart Encl.
IP66 version for Maersk, Compressor drive
(V03) IP55 Al/Plastic
n/a
(V04) IP56 Comp. Mount Encl.
n/a
(V05) IP56 Coldpl. Mount Encl
n/a
(W20) IP20/ch w.liquid cooling
n/a
(Y55) IP55 / Type 12 Backplate
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66 / NEMA 4X Backplate
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z00) (Z00) IP00 / Chassis
IP00 / Chassis (not sized for C- & D-options)
(Z20) IP20 / Chassis A1 Frame
IP20 / Chassis Frame A1 (not sized for C- & D-options)
(Z21) IP21 / Type 1 A1 Frame
IP21 / Type 1 (not sized for C- & D-options)
(Z54) (Z54) IP54 / Type 12
IP54 / Type 12 (not sized for C- & D-options)
(Z55) IP55 / Type 12 A4 Frame
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Type 4X A4 Frame
IP66 / Type 4X Frame A4 (not sized for C-options)
(Z67) (Z67) IP67 / NEMA 4X
IP67 / Type 4X (not sized for C- & D-options)