FCD302PK75T4B66H1X1XMFCEXXXXA0BXXXXXXD0

134U9367

FCD302PK75T4B66H1X1XMFCEXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
FCD_POWER_RATING_PK75, FCD_VOLTAGE_T4, FCD_ENCLOSURE_B66,
FCD_RFI_FILTER_H1, FCD_BRAKE_X, FCD_HARDWARE_1, FCD_BRACKETS_X,
FCD_THREADS_M, FCD_SWITCH_OPTION_F, FCD_DISPLAY_C

Mudeli kood: FCD302PK75T4B66H1X1XMFCEXXXXA0BXXXXXXD0

Toote üksikasjad

Brutokaal 10 kg
Netokaal 9.5 kg
Volume 39.938 l
EAN 5710108054076

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating PK75 0.75 kW / 1.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option F Service switch motor side
Display C With display connector
Sensor Plugs E Direct mount 4xM12
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK75T4B66H1X1XMFCEXXXX
Typecode Part 2 A0BXXXXXXD0
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK75T4B66H1X1XMFCEXXXX
Modelcode02 A0BXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality