FCD302P1K5T4B66H1S3EMKCXXXXXA0BXXXXXXD0

134U9076

FCD302P1K5T4B66H1S3EMKCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
FCD_POWER_RATING_P1K5, FCD_VOLTAGE_T4, FCD_ENCLOSURE_B66,
FCD_RFI_FILTER_H1, FCD_BRAKE_S, FCD_HARDWARE_3, FCD_BRACKETS_E,
FCD_THREADS_M, FCD_SWITCH_OPTION_K, FCD_DISPLAY_C

Mudeli kood: FCD302P1K5T4B66H1S3EMKCXXXXXA0BXXXXXXD0

Toote üksikasjad

Brutokaal 13.8 kg
Netokaal 13.3 kg
Volume 39.938 l
EAN 5710108050962

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P1K5 1.5 kW / 2.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake S Brake chop. + mech. brake
Hardware Configuration 3 Compl. large stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option K Service switch mains + T
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P1K5T4B66H1S3EMKCXXXXX
Typecode Part 2 A0BXXXXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P1K5T4B66H1S3EMKCXXXXX
Modelcode02 A0BXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality