FCD302P3K0T4B66H1X3XMKCXXXXXALBXXXXXXD0

134U4957

FCD302P3K0T4B66H1X3XMKCXXXXXALBXXXXXXD0
VLT® Decentral Drive FCD 302
FCD_POWER_RATING_P3K0, FCD_VOLTAGE_T4, FCD_ENCLOSURE_B66,
FCD_RFI_FILTER_H1, FCD_BRAKE_X, FCD_HARDWARE_3, FCD_BRACKETS_X,
FCD_THREADS_M, FCD_SWITCH_OPTION_K, FCD_DISPLAY_C

Mudeli kood: FCD302P3K0T4B66H1X3XMKCXXXXXALBXXXXXXD0

Toote üksikasjad

Brutokaal 13.8 kg
Netokaal 13.3 kg
Volume 39.938 l
EAN 5710108009922

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P3K0 3.0 kW / 4.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 3 Compl. large stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option K Service switch mains + T
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AL Profinet
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P3K0T4B66H1X3XMKCXXXXX
Typecode Part 2 ALBXXXXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P3K0T4B66H1X3XMKCXXXXX
Modelcode02 ALBXXXXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality