7DP-103060-000049453

132L0036

Selle toote tootmine on lõpetatud.

NXP10306-A0N0SWF-A1A30000C3+FL21+DNOT
Vacon VXSNXLM_PRODUCT_GROUP_NXP
VXSNXLM_MAINS_VOLTAGE_6-, VXSNXLM_CURRENT_1030,VXSNXLM_ENCLOSURE_0
VXSNXLM_CONTROL_KEYPAD_A
VXSNXLM_EMC_LEVEL_N
VXSNXLM_BRAKE_0
A Slot: VXSNXLM_OPTION_SLOT_A_A1
B Slot: VXSNXLM_OPTION_SLOT_B_A3
C Slot: VXSNXLM_OPTION_SLOT_C_00
D Slot: VXSNXLM_OPTION_SLOT_D_00
E Slot: VXSNXLM_OPTION_SLOT_E_C3
Manual: VXSNXLM_DOCU_LANG_PREF_+DLUK
VXSNXLM_FRAME_SIZE_CH74

Other options according to Model code

Mudeli kood: NXP10306-A0N0SWF-A1A30000C3+FL21+DNOT

Toote üksikasjad

Brutokaal 540 kg
Netokaal 505 kg
Volume 0 l
EAN 5714853393022

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications F- Fiber connection / standard
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E C3 PROFIBUS DP, Spare only
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH74 Frame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-103060
Typecode Part 2 -000049453
Salestext CH7410306-0N
Modelcode01 NXP10306-A0N0SWF-
Modelcode02 A1A30000C3
Modelcode03 +FL21
Modelcode05 +DNOT
Calculated Net Weight [kg] 532
Calculated Gross Weight [kg] 533
Motor Power Low Overload [kW] 1000
Motor Power High Overload [kW] 850
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 936
Continuous Current (HO) [A] 687
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-103060
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality