7DP-059060-000086832

132X4546

NXP05906-A0T0SWG-A1AF0000E5+FL21+DLFI
Vacon VXSNXLM_PRODUCT_GROUP_NXP
VXSNXLM_MAINS_VOLTAGE_6-, VXSNXLM_CURRENT_0590,VXSNXLM_ENCLOSURE_0
VXSNXLM_CONTROL_KEYPAD_A
VXSNXLM_EMC_LEVEL_T
VXSNXLM_BRAKE_0
A Slot: VXSNXLM_OPTION_SLOT_A_A1
C Slot: VXSNXLM_OPTION_SLOT_C_00
D Slot: VXSNXLM_OPTION_SLOT_D_00
E Slot: VXSNXLM_OPTION_SLOT_E_E5
Manual: VXSNXLM_DOCU_LANG_PREF_+DLFI
VXSNXLM_FRAME_SIZE_CH63
B Slot: VXSNXLM_OPTION_SLOT_B_AF
ATEX: II (2) GD
Other options according to Model code

Mudeli kood: NXP05906-A0T0SWG-A1AF0000E5+FL21+DLFI

Toote üksikasjad

Brutokaal 251 kg
Netokaal 250 kg
Volume 0 l
EAN 5715253195049

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0590 590 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E5 PROFIBUS DP with Sub-D9
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLFI Finnish
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059060
Typecode Part 2 -000086832
Salestext CH6305906-0T
Modelcode01 NXP05906-A0T0SWG-
Modelcode02 A1AF0000E5
Modelcode03 +FL21
Modelcode05 +DLFI
Calculated Net Weight [kg] 250
Calculated Gross Weight [kg] 251
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 450
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 536
Continuous Current (HO) [A] 393
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-059060
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality