AAF006A190T4E54HXXGCXXXSXXXXAXBXCFXXXDX

134F6660

AAF006A190T4E54HXXGCXXXSXXXXAXBXCFXXXDX
AAF_PRODUCT_GROUPS_AAF
AAF_VOLTAGE_4, AAF_CURRENT_RATING_A190, AAF_ENCLOSURE_E54,
AAF_RFI_FILTER_HX, AAF_MAINS_OPTION_X

Mudeli kood: AAF006A190T4E54HXXGCXXXSXXXXAXBXCFXXXDX

Toote üksikasjad

Brutokaal 345 kg
Netokaal 245 kg
Volume 0 l
EAN 5710107469048

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A190 190Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E54 IP54 / Type 12
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D14 (D14) D14-Frame
Typecode Part 1 AAF006A190T4E54HXXGCXXXSXXXXAX
Typecode Part 2 BXCFXXXDX
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 273
Calculated Net Weight [kg] 238
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A190T4E54HXXGCXXXSXXXXAX
Modelcode02 BXCFXXXDX

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality