Danfoss AKS 12 Pt 1000 temperature sensor. The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas: Refrigeration; Air conditioning; Heating The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
Shows 8 product(s)
Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: AMP, Cable type: PVC
Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Temperature sensor, AKS 12, 3.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC
Temperature sensor, AKS 12, 8.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: AMP, Cable type: PVC
Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: AMP, Cable type: PVC
Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm
Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC