Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
AMEi 6 iNET actuator for intelligent network balancing, enables remote adjustment of differential pressure (Δp) setting on AFA 2, AFD 2, AFP 2, AFPA 2, AFPB 2, AFPQ 2 and AFQMP 2 controllers, used in District Heating/ Cooling systems. Changing heat consumption requires changes in heat distribution. Therefore the Δp should be optimised at each branch. With iNET the Δp can be remotely adjusted. Input for pump optimization. AMEi 6 iSET actuator for intelligent optimization of the District Heating/Cooling substation operation. Automatic adjustment of ∆p setting on AFP 2, AFPB 2, AFPQ 2 and AFQMP 2 controllers, used in DHC systems. Solution for dynamic DH systems with wide span of min - max flow (Domestic Hot Water service) and for systems with improperly sized control equipment (oversized control valves, wrong valve selection/characteristic, poor control ratio...)
Kuvab 2 toodet