AME electric actuators are used with, VRB, VRG, VF, VL valves with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts its stroke to valve end positions which reduces commissioning time.
Shows 2 product(s)