Fan speed controllers

Shows 22 product(s)

061H3003

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z3R4-7DS

061H3005

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1N4-7DS

061H3006

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-X3R4-7DS

061H3008

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1P4-7DS

061H3009

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1Q4-7DS

061H3013

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1N4-5H

061H3021

Fan speed controller, RGE

Factory setting [bar]: 32, Number of Phases: 1, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-Z1N6-7DS

061H3022

Fan speed controller, RGE

Factory setting [bar]: 32, Number of Phases: 1, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-Z1P6-7DS

061H3023

Fan speed controller, RGE

Factory setting [bar]: 32, Number of Phases: 1, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-Z1Q6-7DS

061H3028

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-X3R6-7DS

Ogled: