Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
Danfoss thermal actuator TWA-Q is used with Danfoss Pressure Independent Control Valves (PICV) type AB-QM DN10-32. The actuator can be controlled with an on/off controller, pulse width modulation (PWM), or switch. These provide a cost effective solution for the control of hot and /or chilled water for fan coil units, small reheaters and recoolers in temperature control systems.
Kuvab 8 toodet
TWA-Q, Toitepinge [V] AC: 230, 5 mm, Tavaolekus suletud, 1.2 m
TWA-Q, 230 V, 5 mm, NC, termohüdrauliline mootor, kaabel 1.2 m
TWA-Q, Toitepinge [V] AC: 230, 5 mm, Tavaolekus avatud, 1.2 m
TWA-Q, 230 V, 5 mm, NO, termohüdrauliline mootor, kaabel 1.2 m
TWA-Q, Toitepinge [V] AC: 24, 5 mm, Tavaolekus suletud, 1.2 m
TWA-Q, 24 V, 5 mm, NC, termohüdrauliline mootor, kaabel 1.2 m
TWA-Q, Toitepinge [V] AC: 24, 5 mm, Tavaolekus avatud, 1.2 m
TWA-Q, 24 V, 5 mm, NO, termohüdrauliline mootor, kaabel 1.2 m
TWA-Q, Toitepinge [V] AC: 24, 5 mm, Tavaolekus suletud, 5 m
TWA-Q, 24 V, 5 mm, NC, termohüdrauliline mootor, kaabel 5 m
TWA-Q, Toitepinge [V] AC: 24, 5 mm, Tavaolekus suletud, 2.5 m
TWA-Q, 24V, 5mm, Normally Closed thermal actuator, 2.5m cable
TWA-Q, Toitepinge [V] AC: 230, 5 mm, Tavaolekus suletud, 2 m
TWA-Q, 230 V, 5 mm, NC, termohüdrauliline mootor, kaabel 2 m (halogeenivaba)
TWA-Q, Toitepinge [V] AC: 24, 5 mm, Tavaolekus suletud, 2 m
TWA-Q, 24 V, 5 mm, NC, termohüdrauliline mootor, kaabel 2 m (halogeenivaba)