Toote konfigureerimine

VACON® 20 Compact AC Drives

Valige oma uue toote baasvalikud

Üldine
Nõutav
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(3,7 AMP) 3,7 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI02) MI02
(70-AC3L00042W02A121BM25) 70-AC3L00042W02A121BM25
[]
(VACON0020-3L-0004-2) VACON0020-3L-0004-2
[]
(+EMC2+QPES) +EMC2+QPES
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0,88
(1.160) 1,16
(0.75) 0.75
(90 X 195 X 102) 90 X 195 X 102
(7) 7
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete