Toote konfigureerimine

VLT® Midi Drive FC 280

Valige oma uue toote baasvalikud

Üldine
Nõutav
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K5) K5
(FC-280P22KT4E20H1BXC) FC-280P22KT4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(11.800) 11,8
(11.500) 11,5
(63.8) 63.8
(63.8) 63.8
(42.5) 42.5
(40) 40
(467.5) 467.5
(29.5) 29.5
(22) 22
(410.0) 410.0
(150.0) 150.0
(245.0) 245.0
(G401) (G401) CN
(FC-280P22KT4E20H1BXC) FC-280P22KT4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401