Toote konfigureerimine

VLT® Micro Drive

Valige oma uue toote baasvalikud

Üldine
Nõutav
(FC-) VLT® Micro Drive FC-
(051) 51
(T) Three phase
(4) 380 - 480 VAC
(E20) (E20) IP20 / Chassis
(H3) (H3) RFI Class A1/B (C1)
(B) Brake chopper
(X) No Loc. Cont. Panel
(C) Coated PCB
(X) No Mains Option
(X) Standard Cable Entries
(X) No adaptation
(SXXX) Latest release std. SW.
(M5) M5-FRAME
(FC-051P22KT4E20H3BXCXXXSXXX) FC-051P22KT4E20H3BXCXXXSXXX
(FC-051P22KT4E20H3BXCXXXSXXX) FC-051P22KT4E20H3BXCXXXSXXX
(GLBL) Global (Standard)
(9.800) 9,8
(9.500) 9,5
(G401) (G401) CN
(G401) G401