Insertion temperature transmitters

Shows 21 product(s)

084Z4020

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4021

Temperature transmitter, MBT 5560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4022

Temperature transmitter, MBT 5560, 150 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4025

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4026

Temperature transmitter, MBT 5560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4027

Temperature transmitter, MBT 5560, 150 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4029

Temperature transmitter, MBT 5560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4053

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: DIN-plug, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4056

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4061

Temperature transmitter, MBT 5560, 200 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

View: