Temperature transmitter, MBT 5560, 50 mm, G,1/4

084Z4053

Temperature range [°C]: -50 - 200, Electrical connection: DIN-plug, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.13 Kilogram
Net weight 0.077 Kilogram
Volume 0.513 Liter
EAN 5702423217328

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection DIN-plug
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature transmitter
Protection tube diameter [in] 0.315 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element tolerance < ± 1% FS
Sensor element type Pt
Sensor Insert Fixed
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 200 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 392 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Integrated
Type MBT 5560
Type designation MBT 5560-0000-0050-00-120
UK RoHS compliance Yes with exemptions

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality